IESNA:LM-63-2002
[TEST]P955743
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57212
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6712.7 8405 9934.7 11119 12084.7 12631.1 12888 12979.5 13443.2 14435.5
16074.6 18144.8 20182.5 21809.8 23233.2 24532.7 25353.7 25563.4 25058.4 23779.6
21198.5 16736.1 13815.3 11570.8 9163.9 6447 4237.9 2971 2318.3 2002.3
1816.3 1526.8 1293.5 448.9 218.5 35.4 0
6712.7 8464 10008.6 11213.5 12099.5 12699 13006.1 13091.8 13475.7 14370.5
15885.6 17914.4 19913.8 21597.1 23035.4 24334.8 25309.4 25660.8 25338.9 24255.1
22099.2 17976.5 14373.5 12069.9 9692.6 7028.7 4621.8 3118.6 2392.1 2073.2
1834 1550.5 1305.3 555.2 233.3 44.3 0
6712.7 8390.2 9905.2 11122 12069.9 12758.1 13139 13301.5 13602.7 14406
15696.5 17498 19417.6 21109.9 22477.2 23569.9 24594.7 25093.8 24966.8 24101.5
22367.9 19535.8 15572.5 12808.3 10448.6 7867.5 5253.8 3490.7 2581.1 2144.1
1893 1647.9 1411.7 1077.9 549.3 65 0
6712.7 8390.2 9860.9 11074.7 12087.7 12864.4 13384.1 13655.8 13939.4 14559.5
15519.3 16916.2 18576 20167.8 21449.5 22500.8 23383.9 24098.5 24290.5 24007
22964.5 21030.1 18313.1 15097 12069.9 9379.5 6559.2 4199.5 2864.7 2179.5
1881.2 1633.1 1393.9 1110.4 779.7 304.2 0
6712.7 8142.1 9568.5 10814.8 11883.9 12828.9 13582 14081.1 14400.1 14890.3
15687.7 16712.5 18038.5 19388.1 20601.9 21647.3 22497.9 23253.9 23791.4 23936.1
23649.7 22769.6 21062.6 18481.5 15466.2 12385.9 9228.9 6083.7 3821.5 2563.4
1955.1 1736.5 1509.1 1151.8 776.7 242.2 0
6712.7 8012.2 9299.8 10513.6 11635.8 12675.4 13620.4 14367.6 14875.5 15351
15947.6 16804 17796.3 18974.7 20161.9 21343.2 22347.3 23132.8 23726.4 24216.7
24597.6 24470.7 23936.1 22722.3 20625.5 17908.5 14414.8 11054 7433.3 4589.4
2976.9 2034.8 1473.7 891.9 448.9 118.1 0
6712.7 7764.1 8883.4 10026.3 11136.7 12226.5 13277.8 14214 14990.7 15613.9
16245.8 16936.9 17695.9 18640.9 19724.8 20953.3 22217.3 23437 24517.9 25468.9
26334.2 27285.1 27713.3 27979.1 27920.1 26715.1 24414.5 20749.6 15900.3 10770.5
6216.6 3227.9 1647.9 950.9 463.7 159.5 0
6712.7 7575.1 8472.9 9453.4 10469.3 11429.1 12459.8 13460.9 14423.7 15274.2
16124.8 16913.3 17628 18398.8 19208 20076.2 21083.3 22223.2 23469.5 24792.6
26236.7 28309.9 29984.4 31006.2 32169.8 33011.5 33120.7 31989.6 29048.2 24287.6
17695.9 11420.2 5820.9 2374.4 847.6 165.4 0
6712.7 7235.5 7867.5 8599.9 9403.2 10253.7 11119 11975.4 12823 13694.2
14606.8 15451.4 16369.9 17329.7 18327.9 19329 20439.5 21685.7 23064.9 24627.2
26452.3 29219.5 31966 33847.2 36248.2 39074.5 42098.6 44115.7 43684.5 39623.8
31263.1 20268.2 8596.9 2625.4 826.9 171.3 0
6712.7 7176.4 7805.4 8478.8 9237.8 10041.1 10862.1 11680.1 12489.3 13310.3
14119.5 14958.2 15844.2 16804 17796.3 18827 19972.9 21239.8 22657.4 24272.8
26094.9 29024.6 31791.8 33829.5 36395.9 39476.1 42777.9 44880.6 44481.9 40164.2
31077.1 19004.2 7282.7 2011.2 649.7 147.7 0
6712.7 6952 7276.8 7713.9 8242.5 8818.4 9400.2 10011.5 10643.5 11281.4
11925.2 12589.7 13260.1 13968.9 14730.8 15537.1 16423 17427.1 18638 20020.1
21703.5 24379.1 26408 28410.3 30852.6 33791.1 36549.5 37745.5 36496.3 31732.7
23425.2 13038.6 3759.5 788.5 262.8 59.1 0
6712.7 6786.6 6969.7 7232.5 7595.8 7988.6 8416.8 8856.8 9302.7 9778.2
10241.9 10687.8 11148.5 11606.3 12090.6 12601.5 13139 13791.7 14547.7 15528.2
16945.8 18705.9 19904.9 21245.7 22849.3 24597.6 25790.8 25374.4 23289.4 19379.2
13995.5 7161.6 2336 697 239.2 56.1 0
6712.7 6638.9 6665.5 6786.6 6984.4 7188.2 7457 7722.8 7985.6 8260.2
8499.5 8715.1 8895.2 9060.6 9175.8 9249.6 9323.4 9373.6 9456.3 9648.3
10109 10380.7 10430.9 10531.3 10687.8 10829.6 10442.7 9217.1 7468.8 5534.4
3762.4 2132.2 1069.1 451.8 218.5 76.8 0
6712.7 6328.8 6101.4 5983.3 5971.5 6018.7 6098.5 6187.1 6249.1 6287.5
6284.5 6210.7 6095.5 5933.1 5717.5 5454.7 5138.7 4810.8 4509.6 4229.1
3939.6 3682.7 3467.1 3289.9 3136.4 2979.8 2784.9 2522.1 2158.8 1671.5
1216.7 894.8 620.2 398.7 227.4 65 0
6712.7 6042.4 5625.9 5442.8 5398.5 5436.9 5519.6 5608.2 5652.5 5640.7
5578.7 5469.4 5309.9 5112.1 4881.7 4645.5 4400.3 4155.2 3913.1 3647.3
3378.5 3136.4 2959.2 2852.8 2811.5 2817.4 2811.5 2728.8 2525 2185.4
1662.7 1145.9 803.3 528.6 262.8 59.1 0
6712.7 5817.9 5315.9 5118 5126.8 5239.1 5363.1 5442.8 5448.8 5395.6
5292.2 5144.6 4970.3 4769.5 4556.9 4347.2 4125.7 3892.4 3653.2 3431.7
3263.3 3118.6 3021.2 2959.2 2906 2844 2746.5 2646.1 2522.1 2324.2
2023 1588.9 1042.5 575.9 274.7 59.1 0
6712.7 5602.3 5085.5 4952.6 5035.3 5188.9 5309.9 5369 5345.4 5253.8
5112.1 4943.7 4748.8 4556.9 4353.1 4155.2 4019.4 3856.9 3653.2 3490.7
3381.5 3236.8 3009.4 2829.2 2711.1 2595.9 2477.8 2359.6 2253.3 2155.9
2040.7 1854.6 1518 1163.6 682.2 165.4 0
6712.7 5481.2 4964.4 4890.6 5032.3 5180 5301.1 5336.5 5280.4 5135.7
4961.5 4763.6 4551 4362 4199.5 4108 3998.7 3886.5 3777.2 3535
3319.5 3148.2 2976.9 2817.4 2652 2507.3 2365.6 2235.6 2099.8 1943.2
1789.7 1650.9 1447.1 1249.2 874.2 339.6 0
6712.7 5377.9 4887.6 4878.8 5035.3 5177.1 5283.4 5295.2 5209.5 5053
4855.1 4636.6 4441.7 4261.5 4140.5 4037.1 3904.2 3724.1 3564.6 3372.6
3225 3059.6 2897.1 2749.5 2625.4 2498.5 2362.6 2223.8 2061.4 1881.2
1683.4 1509.1 1284.7 971.6 643.8 268.7 0
6712.7 5318.8 4849.2 4875.8 5047.1 5185.9 5280.4 5262.7 5153.4 4967.4
4737 4521.4 4338.3 4199.5 4134.6 3978 3735.9 3455.3 3343.1 3248.6
3080.2 2950.3 2838.1 2672.7 2548.7 2451.2 2324.2 2173.6 1993.4 1795.6
1580 1485.5 1278.8 835.8 608.4 372.1 0
6712.7 5307 4825.6 4878.8 5050.1 5191.8 5277.5 5253.8 5120.9 4911.3
4678 4465.3 4285.2 4199.5 4099.1 3901.2 3546.9 3313.6 3254.5 3139.3
2991.6 2832.2 2681.6 2566.4 2495.5 2433.5 2318.3 2176.5 2005.3 1807.4
1597.7 1650.9 1317.2 880.1 670.4 248.1 0
6712.7 5307 4822.7 4887.6 5053 5194.8 5274.5 5262.7 5132.8 4914.2
4678 4462.4 4282.2 4202.5 4090.3 3889.4 3520.3 3316.5 3269.3 3136.4
2982.8 2808.5 2684.5 2530.9 2510.3 2433.5 2315.4 2176.5 2017.1 1804.4
1603.6 1627.2 1131.1 909.6 661.5 239.2 0
